REX240C10BX REX 240 COT 10F BX
10488049
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 3 in
- Inside Plate Height (in): 2.81 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.94 in
- Pin Length (in): 4.05 in
- Plate Thickness (in): 0.38 in
- Product Type: High Performance ANSI Standard
- Roller Diameter (in): 1.875 in
- Base Catalog No: 240
- Material: Steel
- Minimum Tensile Strength (lbs): 112500 lb
- Net Weight: 16.48
- Sprocket Unit: C-36
- Weight unit: LB
- Width Between Outer Plates (in): 1.88 in
Rexnord REX240C10BX ANSI Standard Series High Performance Roller Chain