REX2403C10BX REX 240-3 COT 10F BX
10488047
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 3 in
- Inside Plate Height (in): 2.81 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.94 in
- Pin Length (in): 11.06 in
- Plate Thickness (in): 0.38 in
- Product Type: High Performance ANSI Standard
- Roller Diameter (in): 1.875 in
- Base Catalog No: 240-3
- Height: 8.00
- Length: 21.00
- Material: Steel
- Minimum Tensile Strength (lbs): 337500 lb
- Net Weight: 48.24
- Sprocket Unit: C-36
- Unit of Dimension: IN
- Weight unit: LB
- Width: 21.00
- Width Between Outer Plates (in): 1.88 in
Rexnord REX2403C10BX ANSI Standard Series High Performance Roller Chain