REX2003C10BX REX 200-3 COT 10FBX
10488037
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 2.5 in
- Inside Plate Height (in): 2.31 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.78 in
- Pin Length (in): 9.11 in
- Plate Thickness (in): 0.31 in
- Product Type: High Performance ANSI Standard
- Roller Diameter (in): 1.563 in
- Base Catalog No: 200-3
- Height: 12.00
- Length: 15.00
- Material: Steel
- Minimum Tensile Strength (lbs): 234375 lb
- Net Weight: 32.08
- Sprocket Unit: C-34
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.00
- Width Between Outer Plates (in): 1.5 in
Rexnord REX2003C10BX ANSI Standard Series High Performance Roller Chain