REX160C10BX REX 160 COT 10F BX
10488020
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 2 in
- Inside Plate Height (in): 1.81 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.56 in
- Pin Length (in): 2.64 in
- Plate Thickness (in): 0.25 in
- Product Type: High Performance ANSI Standard
- Roller Diameter (in): 1.125 in
- Base Catalog No: 160
- Height: 3.33
- Length: 16.50
- Material: Steel
- Minimum Tensile Strength (lbs): 50000 lb
- Net Weight: 6.40
- Sprocket Unit: C-30
- Unit of Dimension: IN
- Weight unit: LB
- Width: 16.50
- Width Between Outer Plates (in): 1.25 in
Rexnord REX160C10BX ANSI Standard Series High Performance Roller Chain