REX120R50REB REX 120 R 50 REB
10488000
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 1.38 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.438 in
- Pin Length (in): 2.09 in
- Plate Thickness (in): 0.19 in
- Product Type: High Performance ANSI Standard
- Roller Diameter (in): 0.875 in
- Base Catalog No: 120
- Material: Steel
- Minimum Tensile Strength (lbs): 28125 lb
- Net Weight: 3.70
- Sprocket Unit: C-26
- Weight unit: LB
- Width Between Outer Plates (in): 1 in
Rexnord REX120R50REB ANSI Standard Series High Performance Roller Chain