R85LJC50REB RC 85LJ COT 50 REB
10487973
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1 in
- Inside Plate Height (in): 0.95 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.31 in
- Pin Length (in): 1.41 in
- Plate Thickness (in): 0.13 in
- Product Type: Single Pitch Drive
- Base Catalog No: 85LJ
- Material: Steel
- Minimum Tensile Strength (lbs): 11000 lb
- Width Between Outer Plates (in): 0.63 in
RC 85 LuBe Joint Cotter 50 ReB