R80SUR50REB RC 80SU R 50 REBX
10487971
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1 in
- Inside Plate Height (in): 0.91 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.313 in
- Pin Length (in): 1.5 in
- Plate Thickness (in): 0.16 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.625 in
- Base Catalog No: 80SU
- Height: 10.00
- Length: 11.00
- Material: Steel
- Minimum Tensile Strength (lbs): 0 lb
- Net Weight: 1.95
- Sprocket Unit: C-22
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.00
- Width Between Outer Plates (in): 0.63 in
RC 80SU Rivet 50 ReBX A1G32