R803R10BX RC 80-3 R BX
10483676
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1 in
- Inside Plate Height (in): 0.91 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.312 in
- Pin Length (in): 3.65 in
- Plate Thickness (in): 0.13 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.625 in
- Base Catalog No: 80-3
- Chain Construction: Riveted
- Material: Steel
- Minimum Tensile Strength (lbs): 37500 lb
- Net Weight: 4.95
- Sprocket Unit: C-22
- Weight unit: LB
- Width Between Outer Plates (in): 0.63 in
RC 80-3 Rivet 10 BX