R803C10BX RC 80-3 COT 10BX
10483672
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1 in
- Inside Plate Height (in): 0.91 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.312 in
- Pin Length (in): 3.65 in
- Plate Thickness (in): 0.13 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.625 in
- Base Catalog No: 80-3
- Chain Construction: Cottered
- Height: 7.00
- Length: 13.50
- Material: Steel
- Minimum Tensile Strength (lbs): 37500 lb
- Net Weight: 4.99
- Sprocket Unit: C-22
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.50
- Width Between Outer Plates (in): 0.63 in
RC 80-3 Cotter 10 BX A1G3