R60HC10BX RC 60H COT 10BX
10483651
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 0.75 in
- Inside Plate Height (in): 0.69 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.234 in
- Pin Length (in): 1.21 in
- Plate Thickness (in): 0.13 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.469 in
- Base Catalog No: 60H
- Chain Construction: Cottered
- Height: 1.50
- Length: 11.00
- Material: Steel
- Minimum Tensile Strength (lbs): 0 lb
- Net Weight: 1.26
- Sprocket Unit: C-20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.00
- Width Between Outer Plates (in): 0.5 in
RC 60H Cotter 10 BX A1F5