R602R50REB RC 60-2 R 50 REB
10483642
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 0.75 in
- Inside Plate Height (in): 0.71 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.234 in
- Pin Length (in): 2 in
- Plate Thickness (in): 0.09 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.469 in
- Base Catalog No: 60-2
- Chain Construction: Riveted
- Material: Steel
- Minimum Tensile Strength (lbs): 14060 lb
- Net Weight: 1.97
- Sprocket Unit: C-20
- Weight unit: LB
- Width Between Outer Plates (in): 0.5 in
RC 60-2 Rivet 50 Reb A1F28