R50R10BX RC 50 R 10BX
10483630
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 0.625 in
- Inside Plate Height (in): 0.59 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.2 in
- Pin Length (in): 0.89 in
- Plate Thickness (in): 0.08 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.4 in
- Base Catalog No: 50
- Chain Construction: Riveted
- Height: 1.00
- Length: 8.50
- Material: Steel
- Minimum Tensile Strength (lbs): 4882 lb
- Net Weight: 0.70
- Sprocket Unit: C-18
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.50
- Width Between Outer Plates (in): 0.38 in
RC 50 Rivet 10 BX A1E1