R50R100REB RC 50 R 100 RE BX
10483629
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 0.625 in
- Inside Plate Height (in): 0.59 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.2 in
- Pin Length (in): 0.89 in
- Plate Thickness (in): 0.08 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.4 in
- Base Catalog No: 50
- Chain Construction: Riveted
- Height: 12.00
- Length: 12.00
- Material: Steel
- Minimum Tensile Strength (lbs): 4882 lb
- Net Weight: 0.74
- Sprocket Unit: C-18
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
- Width Between Outer Plates (in): 0.38 in
RC 50 Rivet 100 Re BX A1E5 RC 50