R41R50REB RC 41 R 50 RE BX
10483621
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 0.5 in
- Inside Plate Height (in): 0.38 in
- Pin Diameter (in): 0.141 in
- Pin Length (in): 0.59 in
- Plate Thickness (in): 0.05 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.306 in
- Base Catalog No: 41
- Height: 13.00
- Length: 12.00
- Material: Steel
- Minimum Tensile Strength (lbs): 1500 lb
- Net Weight: 0.28
- Sprocket Unit: C-16
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
- Width Between Outer Plates (in): 0.25 in
RC 41 Rivet 50 Re BX