R40R100REB RC 40 R 100 RE BX
10483613
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 0.5 in
- Inside Plate Height (in): 0.47 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.156 in
- Pin Length (in): 0.7 in
- Plate Thickness (in): 0.06 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.313 in
- Base Catalog No: 40
- Chain Construction: Riveted
- Height: 12.00
- Length: 12.00
- Material: Steel
- Minimum Tensile Strength (lbs): 3125 lb
- Net Weight: 1.00
- Sprocket Unit: C-14
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
- Width Between Outer Plates (in): 0.31 in
RC 40 Rivet 100 Re BX A1C5