R35SSR10BX RC 35SS R 10BX
10483607
MFG #: LINK
$0.00
/
- Chain Pitch (in): 0.375 in
- Inside Plate Height (in): 0.34 in
- Pin Diameter (in): 0.141 in
- Pin Length (in): 0.51 in
- Plate Thickness (in): 0.05 in
- Roller Diameter (in): 0.2 in
- Base Catalog No: 35SS
- Chain Construction: Riveted
- Height: 1.00
- Length: 7.00
- Minimum Tensile Strength (lbs): 0.041 lb
- Net Weight: 0.22
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00