R35R10BX RC 35 R 10BX
10483604
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 0.375 in
- Inside Plate Height (in): 0.35 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.141 in
- Pin Length (in): 0.55 in
- Plate Thickness (in): 0.05 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.2 in
- Base Catalog No: 35
- Chain Construction: Riveted
- Height: 1.50
- Length: 7.00
- Material: Steel
- Minimum Tensile Strength (lbs): 1758 lb
- Net Weight: 0.22
- Sprocket Unit: C-12
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
- Width Between Outer Plates (in): 0.19 in
RC 35 Rivet 10 BX A1B1