R264R10BX RC 264FR R 10BX
10483602
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2.5 in
- Inside Plate Height (in): 2.38 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.875 in
- Pin Length (in): 3.692 in
- Plate Thickness (in): 0.38 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 1.562 in
- Base Catalog No: 264
- Chain Construction: Riveted
- Height: 5.00
- Length: 18.50
- Material: Steel
- Net Weight: 12.46
- Sprocket Unit: C-34
- Unit of Dimension: IN
- Weight unit: LB
- Width: 19.00
- Width Between Outer Plates (in): 1.5 in
RC 264FR Rivet 10 BX A1R6