R2642C10BX RC 264-2FR COT 10BX
10483595
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2.5 in
- Inside Plate Height (in): 2.38 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.88 in
- Pin Length (in): 3.692 in
- Plate Thickness (in): 0.38 in
- Product Type: Standard-Approved Performance ANSI Standard
- Base Catalog No: 264-2
- Chain Construction: Cottered
- Material: Steel
- Net Weight: 23.63
- Weight unit: LB
- Width Between Outer Plates (in): 1.5 in
RC 264-2FR Cotter 10BX A1R2