R25R100REB RC 25 R 100 REB
10483591
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 0.25 in
- Inside Plate Height (in): 0.23 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.09 in
- Pin Length (in): 0.34 in
- Plate Thickness (in): 0.03 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.13 in
- Base Catalog No: 25
- Chain Construction: Riveted
- Material: Steel
- Minimum Tensile Strength (lbs): 781 lb
- Net Weight: 0.09
- Sprocket Unit: C-10
- Weight unit: LB
- Width Between Outer Plates (in): 0.13 in
RC 25 Rivet 100 Reb A1A2