OBS R240R10BX RC 240FR R USE 10701049
10483588
$0.00
/
- Chain Pitch (in): 3 in
- Inside Plate Height (in): 2.81 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.938 in
- Pin Length (in): 4.05 in
- Plate Thickness (in): 0.38 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 1.875 in
- Base Catalog No: 240
- Material: Steel
- Minimum Tensile Strength (lbs): 112500 lb
- Net Weight: 16.05
- Sprocket Unit: C-36
- Weight unit: LB
- Width Between Outer Plates (in): 1.88 in
RC 240FR Rivet 10 BX A1P4