R2402C10BX RC 240-2FR COT 10BX
10483582
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 3 in
- Inside Plate Height (in): 2.81 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.938 in
- Pin Length (in): 7.51 in
- Plate Thickness (in): 0.38 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 1.875 in
- Base Catalog No: 240-2
- Chain Construction: Cottered
- Height: 14.00
- Length: 21.00
- Material: Steel
- Minimum Tensile Strength (lbs): 225000 lb
- Net Weight: 32.22
- Sprocket Unit: C-36
- Unit of Dimension: IN
- Weight unit: LB
- Width: 21.00
- Width Between Outer Plates (in): 1.88 in
RC 240-2FR Cotter 10BX A1P2