R200R10BX RC 200FR R 10BX
10483581
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2.5 in
- Inside Plate Height (in): 2.31 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.781 in
- Pin Length (in): 3.43 in
- Plate Thickness (in): 0.31 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 1.563 in
- Base Catalog No: 200
- Chain Construction: Riveted
- Material: Steel
- Minimum Tensile Strength (lbs): 78125 lb
- Net Weight: 10.71
- Sprocket Unit: C-34
- Weight unit: LB
- Width Between Outer Plates (in): 1.5 in
RC 200FR Rivet 10 BX A1n5