R2003C10BX RC 200-3FR COT 10BX
10483575
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2.5 in
- Inside Plate Height (in): 2.31 in
- Number of Strands/Width: 3
- Pin Diameter (in): 0.781 in
- Pin Length (in): 9.11 in
- Plate Thickness (in): 0.31 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 1.563 in
- Base Catalog No: 200-3
- Chain Construction: Cottered
- Height: 11.50
- Length: 18.50
- Material: Steel
- Minimum Tensile Strength (lbs): 234375 lb
- Net Weight: 32.07
- Sprocket Unit: C-34
- Unit of Dimension: IN
- Weight unit: LB
- Width: 19.00
- Width Between Outer Plates (in): 1.5 in
RC 200-3FR Cotter 10 BX A1n3