R180SU2C10F1.5BX 10F1.5BX
10483567
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2.25 in
- Inside Plate Height (in): 2.14 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.688 in
- Pin Length (in): 3.07 in
- Plate Thickness (in): 0.31 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 1.406 in
- Base Catalog No: 180SU
- Material: Steel
- Net Weight: 20.00
- Weight unit: LB
- Width Between Outer Plates (in): 1.41 in
RC 180SU-2FR C 10f1.5 BX