R180R10F1.5BX RC 180FR R 10F1.5 BX
10483566
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2.25 in
- Inside Plate Height (in): 2.14 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.688 in
- Pin Length (in): 2.95 in
- Plate Thickness (in): 0.28 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 1.406 in
- Base Catalog No: 180
- Chain Construction: Riveted
- Material: Steel
- Minimum Tensile Strength (lbs): 63280 lb
- Net Weight: 9.17
- Sprocket Unit: C-32
- Weight unit: LB
- Width Between Outer Plates (in): 1.41 in
RC 180FR Rivet 10f1.5 BX