R1802C10F1.5BX RC 180-2 C 10F1.5 BX
10483560
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2.25 in
- Inside Plate Height (in): 2.14 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.688 in
- Pin Length (in): 5.55 in
- Plate Thickness (in): 0.28 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 1.406 in
- Base Catalog No: 180-2
- Chain Construction: Cottered
- Height: 8.00
- Length: 18.50
- Material: Steel
- Minimum Tensile Strength (lbs): 126560 lb
- Net Weight: 18.21
- Sprocket Unit: C-32
- Unit of Dimension: IN
- Weight unit: LB
- Width: 19.00
- Width Between Outer Plates (in): 1.41 in
RC 180-2FR Cotter 10f1.5 BX