R160SUR10BX RC 160SUFR R 10BX
10483559
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2 in
- Inside Plate Height (in): 1.81 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.563 in
- Pin Length (in): 2.76 in
- Plate Thickness (in): 0.28 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 1.125 in
- Base Catalog No: 160SU
- Chain Construction: Riveted
- Height: 4.00
- Length: 17.00
- Material: Steel
- Minimum Tensile Strength (lbs): 0 lb
- Net Weight: 7.08
- Sprocket Unit: C-30
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
- Width Between Outer Plates (in): 1.16 in
RC 160SUFR Rivet 10BX A1l10