R160SU2C10BX RC 160SU-2FR C 10BX
10483551
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2 in
- Inside Plate Height (in): 1.81 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.563 in
- Pin Length (in): 2.76 in
- Plate Thickness (in): 0.28 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 1.125 in
- Base Catalog No: 160SU
- Chain Construction: Cottered
- Height: 7.00
- Length: 17.00
- Material: Steel
- Net Weight: 13.71
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
- Width Between Outer Plates (in): 1.25 in
RC 160SU-2FR C 10BX A1l14