R160R50RE RC 160 R 50 RE
10483550
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2 in
- Inside Plate Height (in): 1.81 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.563 in
- Pin Length (in): 2.64 in
- Plate Thickness (in): 0.25 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 1.125 in
- Base Catalog No: 160
- Material: Steel
- Minimum Tensile Strength (lbs): 50000 lb
- Sprocket Unit: C-30
- Width Between Outer Plates (in): 1.25 in
RC 160 Rivet 50 Ft