R1603R10BX RC 160-3FR R 10BX
10483541
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2 in
- Inside Plate Height (in): 1.81 in
- Number of Strands/Width: 3
- Pin Diameter (in): 0.563 in
- Pin Length (in): 7.23 in
- Plate Thickness (in): 0.25 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 1.125 in
- Base Catalog No: 160-3
- Material: Steel
- Minimum Tensile Strength (lbs): 150000 lb
- Net Weight: 18.77
- Sprocket Unit: C-30
- Weight unit: LB
- Width Between Outer Plates (in): 1.25 in
RC 160-3FR Rivet 10BX A1l15