R1602C10BX RC 160-2FR COT 10BX
10483532
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2 in
- Inside Plate Height (in): 1.81 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.563 in
- Pin Length (in): 4.94 in
- Plate Thickness (in): 0.25 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 1.125 in
- Base Catalog No: 160-2
- Chain Construction: Cottered
- Height: 7.00
- Length: 17.00
- Material: Steel
- Minimum Tensile Strength (lbs): 100000 lb
- Net Weight: 12.69
- Sprocket Unit: C-30
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
- Width Between Outer Plates (in): 1.25 in
160-2FR Cotter 10BX A1l2