R140SU2C9F11BX RC 140SU-2 C 9F11BX
10483527
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.75 in
- Inside Plate Height (in): 1.56 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.5 in
- Pin Length (in): 2.35 in
- Plate Thickness (in): 0.25 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 1 in
- Base Catalog No: 140SU
- Chain Construction: Cottered
- Height: 5.50
- Length: 15.00
- Material: Steel
- Net Weight: 9.92
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.00
- Width Between Outer Plates (in): 1 in
RC 140SU-2FR Cotter 9f11 BX