R140R9F11BX RC 140FR R 9F11 BX
10483526
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.75 in
- Inside Plate Height (in): 1.56 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.5 in
- Pin Length (in): 2.23 in
- Plate Thickness (in): 0.22 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 1 in
- Base Catalog No: 140
- Chain Construction: Riveted
- Height: 3.00
- Length: 16.00
- Material: Steel
- Minimum Tensile Strength (lbs): 38280 lb
- Net Weight: 4.62
- Sprocket Unit: C-28
- Unit of Dimension: IN
- Weight unit: LB
- Width: 16.00
- Width Between Outer Plates (in): 1 in
RC 140FR Rivet 9f11 BX A1k8