R1403C9F11BX RC 140-3FR C 9F11 BX
10483513
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.75 in
- Inside Plate Height (in): 1.56 in
- Number of Strands/Width: 3
- Pin Diameter (in): 0.5 in
- Pin Length (in): 6.07 in
- Plate Thickness (in): 0.22 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 1 in
- Base Catalog No: 140-3
- Chain Construction: Cottered
- Height: 7.00
- Length: 17.00
- Material: Steel
- Minimum Tensile Strength (lbs): 114840 lb
- Net Weight: 13.79
- Sprocket Unit: C-28
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
- Width Between Outer Plates (in): 1 in
RC 140-3FR Cotter 9f11 BX