R1402C9F11BX RC 140-2FR C 9F11 BX
10483509
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.75 in
- Inside Plate Height (in): 1.56 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.5 in
- Pin Length (in): 4.15 in
- Plate Thickness (in): 0.22 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 1 in
- Base Catalog No: 140-2
- Chain Construction: Cottered
- Height: 6.00
- Length: 15.00
- Material: Steel
- Minimum Tensile Strength (lbs): 76560 lb
- Net Weight: 9.24
- Sprocket Unit: C-28
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.00
- Width Between Outer Plates (in): 1 in
RC 140-2FR Cotter 9f11 BX