R120SUC10BX RC 120SUFR COT 10BX
10483503
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 1.38 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.438 in
- Pin Length (in): 2.21 in
- Plate Thickness (in): 0.22 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.875 in
- Base Catalog No: 120SU
- Chain Construction: Cottered
- Height: 3.00
- Length: 14.00
- Material: Steel
- Minimum Tensile Strength (lbs): 0 lb
- Net Weight: 4.17
- Sprocket Unit: C-26
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
- Width Between Outer Plates (in): 1 in
RC 120SUFR Cotter 10BX A1j16