R120SU2C10BX RC 120SU-2FR C 10BX
10483501
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 1.38 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.438 in
- Pin Length (in): 2.21 in
- Plate Thickness (in): 0.22 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.875 in
- Base Catalog No: 120SU
- Chain Construction: Cottered
- Material: Steel
- Net Weight: 8.26
- Weight unit: LB
RC 120SU-2FR Cotter 10 BX