R1203C10BX RC 120-3FR COT 10BX
10483480
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 1.38 in
- Number of Strands/Width: 3
- Pin Diameter (in): 0.438 in
- Pin Length (in): 5.65 in
- Plate Thickness (in): 0.19 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.875 in
- Base Catalog No: 120-3
- Chain Construction: Cottered
- Height: 7.00
- Length: 15.00
- Material: Steel
- Minimum Tensile Strength (lbs): 84375 lb
- Net Weight: 11.01
- Sprocket Unit: C-26
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.00
- Width Between Outer Plates (in): 1 in
RC 120-3FR Cotter 10BX A1j3