R1202C10BX RC 120-2FR COT 10BX
10483475
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 1.38 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.438 in
- Pin Length (in): 3.86 in
- Plate Thickness (in): 0.19 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.875 in
- Base Catalog No: 120-2
- Chain Construction: Cottered
- Height: 6.00
- Length: 15.00
- Material: Steel
- Minimum Tensile Strength (lbs): 56250 lb
- Net Weight: 7.38
- Sprocket Unit: C-26
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.00
- Width Between Outer Plates (in): 1 in
RC 120-2FR Cotter 10BX A1j2