R100SUR10BX RC 100SUFR R 10BX
10483471
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 1.13 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.375 in
- Pin Length (in): 1.78 in
- Plate Thickness (in): 0.19 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.75 in
- Base Catalog No: 100SU
- Chain Construction: Riveted
- Height: 2.25
- Length: 12.50
- Material: Steel
- Minimum Tensile Strength (lbs): 0 lb
- Net Weight: 2.83
- Sprocket Unit: C-24
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.50
- Width Between Outer Plates (in): 0.75 in
RC 100SUFR Rivet 10BX A1h21