R100R10BX RC 100FR R 10BX
10483463
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 1.13 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.375 in
- Pin Length (in): 1.65 in
- Plate Thickness (in): 0.16 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.75 in
- Base Catalog No: 100
- Chain Construction: Riveted
- Height: 2.00
- Length: 13.00
- Material: Steel
- Minimum Tensile Strength (lbs): 19530 lb
- Net Weight: 2.53
- Sprocket Unit: C-24
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.00
- Width Between Outer Plates (in): 0.75 in
RC 100FR Rivet 10 BX A1h7