R100C50REB RC 100FR COT 50 REB
10483459
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 1.13 in
- Pin Diameter (in): 0.375 in
- Pin Length (in): 1.65 in
- Plate Thickness (in): 0.16 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.75 in
- Base Catalog No: 100
- Chain Construction: Cottered
- Material: Steel
- Minimum Tensile Strength (lbs): 19530 lb
- Net Weight: 2.57
- Sprocket Unit: C-24
- Weight unit: LB
- Width Between Outer Plates (in): 0.75 in
RC 100FR Cotter 50 Reb A1h13