R1003C10BX RC 100-3FR COT 10BX
10483445
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 1.13 in
- Number of Strands/Width: 3
- Pin Diameter (in): 0.375 in
- Pin Length (in): 4.45 in
- Plate Thickness (in): 0.16 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.75 in
- Base Catalog No: 100-3
- Chain Construction: Cottered
- Height: 8.00
- Length: 14.00
- Material: Steel
- Minimum Tensile Strength (lbs): 58590 lb
- Net Weight: 7.50
- Sprocket Unit: C-24
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
- Width Between Outer Plates (in): 0.75 in
RC 100-3FR Cotter 10 BX