L505R25BX L505 R 25 BX
10483403
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.19 in
- Pin Length (in): 0.67 in
- Plate Thickness (in): 0.08 in
- Product Type: Laminated Block
- Base Catalog No: L505
- Chain Construction: Riveted
- Height: 1.25
- Length: 10.00
- Material: Steel
- Net Weight: 0.38
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.00
L505 Block Chain 25 Ft