L504R25BX L504 R 25 BX
10483402
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.19 in
- Pin Length (in): 0.61 in
- Plate Thickness (in): 0.08 in
- Product Type: Laminated Block
- Base Catalog No: L504
- Chain Construction: Riveted
- Height: 1.25
- Length: 9.00
- Material: Steel
- Net Weight: 0.34
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
L504 Block Chain 25 Ft