L503R25BX L503 R 25 BX

10483401 MFG #: REX
$0.00 /
  • Base Catalog No: L503
  • Chain Construction: Riveted
  • Height: 1.00
  • Length: 9.00
  • Net Weight: 0.26
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
QTY