CO200SU2C10BX RC 200SU-2 FR COT 10BX
10483398
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2.5 in
- Inside Plate Height (in): 2.31 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.78 in
- Product Type: Standard-Approved Performance Double Pitch Conveyor
- Base Catalog No: 200SU-2
- Material: CARBON STEEL
- Net Weight: 24.00
- Weight unit: LB
- Width Between Outer Plates (in): 1.5 in
R200SU-2 FR Cotter 10 BX