C80R10BX C80 R 10BX(STR SB)
10483397
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1 in
- Inside Plate Height (in): 0.91 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.312 in
- Pin Length (in): 1.37 in
- Plate Thickness (in): 0.13 in
- Product Type: Standard-Approved Performance ANSI Standard
- Base Catalog No: C80
- Height: 1.00
- Length: 7.50
- Material: CARBON STEEL
- Net Weight: 1.65
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.50
- Width Between Outer Plates (in): 0.63 in
R80 Rivet 10BX(straight SB)