C2080HR10BX C2080H R 10BX
10483389
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2 in
- Inside Plate Height (in): 0.91 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.313 in
- Pin Length (in): 1.5 in
- Plate Thickness (in): 0.16 in
- Product Type: Standard-Approved Performance Double Pitch Conveyor
- Roller Diameter (in): 0.625 in
- Base Catalog No: C2080H
- Chain Construction: Riveted
- Height: 2.00
- Length: 13.00
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 0 lb
- Net Weight: 1.61
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.00
- Width Between Outer Plates (in): 0.63 in
C2080H Rivet 10 BX A7a15